Unit of Measure

Key Dimensions

Seal Type

N/A Labyrinth-Triple ring seal

Material

N/A Steel

Category

N/A SRB HU-SAF UNITS

Inside Diameter A

N/A 1.0625 in

Inch/Metric

N/A Inch

Other Dimensions

Outer Diameter C

N/A 1.388 in

Overall Width D

N/A 0.5 in

Diameter B

N/A 1.153 in

Dimension E

N/A 0.08 in

Dimension F

N/A 0.125 in

Dimension G

N/A 0.34 in