Unit of Measure

Key Dimensions

Seal Type

N/A Labyrinth

Material

N/A Steel + NBR/Viton O-ring

Category

N/A SNT 500–600 AND 200–300 SERIES

Shaft Size

N/A 135 mm

Inside Diameter D1

N/A 135.12 mm

Weight

N/A 0.839 Kg

O-Ring

N/A 4 x 436 LG

Inch/Metric

N/A Metric

Other Dimensions

Outer Diameter D

N/A 165.5 mm

Overall Width W1

N/A 22 mm

Diameter D2

N/A 140.6 mm

Diameter D3

N/A 142.6 mm

Diameter D4

N/A 156.5 mm

Dimension A2

N/A 8 mm

Dimension A3

N/A 5 mm

Dimension A4

N/A 5 mm

Dimension W2

N/A 6 mm

Dimension W3

N/A 2 mm

T

N/A 60 º