Unit of Measure

Key Dimensions

Seal Type

N/A Labyrinth-NON contact seal

Material

N/A Aluminium 6061 or Equivalent + NBR O-ring

Category

N/A Solid housed units

Inside Diameter MIN

N/A 2.189 in

Inside Diameter MAX

N/A 2.192 in

Inch/Metric

N/A Inch

Other Dimensions

Outer Diameter C

N/A 2.575 in

Overall Width D

N/A 0.5 in

Diameter B

N/A 2.34 in

Dimension E

N/A 0.08 in

Dimension F

N/A 0.091 in

Dimension G

N/A 0.34 in

Diameter H

N/A 2.299 in

Dimension I

N/A 0.105 in

ALPHA

N/A 5 º

Housing

Diameter J

N/A 2.4 in

Dimension K

N/A 0.324 in

Dimension L

N/A 0.091 in

Diameter M

N/A 2.823 in

Diameter H

N/A 2.635 in