Unit of Measure

Key Dimensions

Seal Type

N/A Labyrinth-NON contact seal

Material

N/A Aluminium 6061 or Equivalent + NBR O-ring

Category

N/A Solid housed units

Inside Diameter MIN

N/A 2.439 in

Inside Diameter MAX

N/A 2.442 in

Inch/Metric

N/A Inch

Other Dimensions

Outer Diameter C

N/A 2.94 in

Overall Width D

N/A 0.688 in

Diameter B

N/A 2.61 in

Dimension E

N/A 0.106 in

Dimension F

N/A 0.142 in

Dimension G

N/A 0.476 in

Diameter H

N/A 2.549 in

Dimension I

N/A 0.105 in

ALPHA

N/A 5 º

Housing

Diameter J

N/A 2.67 in

Dimension K

N/A 0.453 in

Dimension L

N/A 0.128 in

Diameter M

N/A 3.188 in

Diameter H

N/A 3 in