Redi Sleeves
Unit of Measure

Key Dimensions

Shaft Size Maximum

N/A 0.475 in12.065 mm

Shaft Size Minimum

N/A 0.469 in11.913 mm

Flanged Outside Diameter

N/A 0.787 in19.99 mm

Installation Depth

N/A 0.472 in11.989 mm

Width on Shaft

N/A 0.236 in5.994 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Other Dimensions

Overall Width

N/A 0.331 in8.407 mm