Redi Sleeves
Unit of Measure

Key Dimensions

Shaft Size Maximum

N/A 0.784 in19.914 mm

Shaft Size Minimum

N/A 0.78 in19.812 mm

Flanged Outside Diameter

N/A 0.935 in23.749 mm

Installation Depth

N/A 2 in50.8 mm

Width on Shaft

N/A 0.313 in7.95 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Other Dimensions

Overall Width

N/A 0.438 in11.125 mm