Redi Sleeves
Unit of Measure

Key Dimensions

Shaft Size Maximum

N/A 0.709 in18.009 mm

Shaft Size Minimum

N/A 0.704 in17.882 mm

Flanged Outside Diameter

N/A 1.063 in27 mm

Installation Depth

N/A 1.811 in45.999 mm

Width on Shaft

N/A 0.315 in8.001 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Other Dimensions

Overall Width

N/A 0.433 in10.998 mm