Redi Sleeves
Unit of Measure

Key Dimensions

Shaft Size Maximum

N/A 0.866 in21.996 mm

Shaft Size Minimum

N/A 0.861 in21.869 mm

Flanged Outside Diameter

N/A 1.188 in30.175 mm

Installation Depth

N/A 1.856 in47.142 mm

Width on Shaft

N/A 0.259 in6.579 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Other Dimensions

Overall Width

N/A 0.359 in9.119 mm