Redi Sleeves
Unit of Measure

Key Dimensions

Shaft Size Maximum

N/A 0.861 in21.869 mm

Shaft Size Minimum

N/A 0.857 in21.768 mm

Flanged Outside Diameter

N/A 1.155 in29.337 mm

Installation Depth

N/A 2 in50.8 mm

Width on Shaft

N/A 0.25 in6.35 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Other Dimensions

Overall Width

N/A 0.375 in9.525 mm