Redi Sleeves
Unit of Measure

Key Dimensions

Shaft Size Maximum

N/A 0.945 in24.003 mm

Shaft Size Minimum

N/A 0.94 in23.876 mm

Flanged Outside Diameter

N/A 1.13 in28.702 mm

Installation Depth

N/A 2 in50.8 mm

Width on Shaft

N/A 0.313 in7.95 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Other Dimensions

Overall Width

N/A 0.437 in11.1 mm