Redi Sleeves
Unit of Measure

Key Dimensions

Shaft Size Maximum

N/A 1.064 in27.026 mm

Shaft Size Minimum

N/A 1.06 in26.924 mm

Flanged Outside Diameter

N/A 1.32 in33.528 mm

Installation Depth

N/A 2.812 in71.425 mm

Width on Shaft

N/A 0.313 in7.95 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Other Dimensions

Overall Width

N/A 0.438 in11.125 mm