Redi Sleeves
Unit of Measure

Key Dimensions

Shaft Size Maximum

N/A 1.127 in28.626 mm

Shaft Size Minimum

N/A 1.123 in28.524 mm

Flanged Outside Diameter

N/A 1.575 in40.005 mm

Installation Depth

N/A 0.688 in17.475 mm

Width on Shaft

N/A 0.313 in7.95 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Other Dimensions

Overall Width

N/A 0.438 in11.125 mm