Redi Sleeves
Unit of Measure

Key Dimensions

Shaft Size Maximum

N/A 1.184 in30.074 mm

Shaft Size Minimum

N/A 1.179 in29.947 mm

Flanged Outside Diameter

N/A 1.4 in35.56 mm

Installation Depth

N/A 0.688 in17.475 mm

Width on Shaft

N/A 0.315 in8.001 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Other Dimensions

Overall Width

N/A 0.433 in10.998 mm