Redi Sleeves
Unit of Measure

Key Dimensions

Shaft Size Maximum

N/A 1.158 in29.413 mm

Shaft Size Minimum

N/A 1.154 in29.312 mm

Flanged Outside Diameter

N/A 1.35 in34.29 mm

Installation Depth

N/A 0.688 in17.475 mm

Width on Shaft

N/A 0.375 in9.525 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Other Dimensions

Overall Width

N/A 0.5 in12.7 mm