Redi Sleeves
Unit of Measure

Key Dimensions

Shaft Size Maximum

N/A 1.301 in33.045 mm

Shaft Size Minimum

N/A 1.297 in32.944 mm

Flanged Outside Diameter

N/A 1.594 in40.488 mm

Installation Depth

N/A 1 in25.4 mm

Width on Shaft

N/A 0.591 in15.011 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Other Dimensions

Overall Width

N/A 0.709 in18.009 mm