Redi Sleeves
Unit of Measure

Key Dimensions

Shaft Size Maximum

N/A 1.381 in35.077 mm

Shaft Size Minimum

N/A 1.375 in34.925 mm

Flanged Outside Diameter

N/A 1.638 in41.605 mm

Installation Depth

N/A 0.812 in20.625 mm

Width on Shaft

N/A 0.512 in13.005 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Other Dimensions

Overall Width

N/A 0.63 in16.002 mm