Redi Sleeves
Unit of Measure

Key Dimensions

Shaft Size Maximum

N/A 1.417 in35.992 mm

Shaft Size Minimum

N/A 1.412 in35.865 mm

Flanged Outside Diameter

N/A 1.689 in42.901 mm

Installation Depth

N/A 0.984 in24.994 mm

Width on Shaft

N/A 0.518 in13.157 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Other Dimensions

Overall Width

N/A 0.669 in16.993 mm