Redi Sleeves
Unit of Measure

Key Dimensions

Shaft Size Maximum

N/A 1.526 in38.76 mm

Shaft Size Minimum

N/A 1.52 in38.608 mm

Flanged Outside Diameter

N/A 1.859 in47.219 mm

Installation Depth

N/A 1.016 in25.806 mm

Width on Shaft

N/A 0.438 in11.125 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Other Dimensions

Overall Width

N/A 0.563 in14.3 mm