Redi Sleeves
Unit of Measure

Key Dimensions

Shaft Size Maximum

N/A 1.575 in40.005 mm

Shaft Size Minimum

N/A 1.569 in39.853 mm

Flanged Outside Diameter

N/A 1.85 in46.99 mm

Installation Depth

N/A 1 in25.4 mm

Width on Shaft

N/A 0.39 in9.906 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Other Dimensions

Overall Width

N/A 0.509 in12.929 mm