Redi Sleeves
Unit of Measure

Key Dimensions

Shaft Size Maximum

N/A 1.578 in40.081 mm

Shaft Size Minimum

N/A 1.572 in39.929 mm

Flanged Outside Diameter

N/A 1.85 in46.99 mm

Installation Depth

N/A 1.023 in25.984 mm

Width on Shaft

N/A 0.512 in13.005 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Other Dimensions

Overall Width

N/A 0.63 in16.002 mm