Redi Sleeves
Unit of Measure

Key Dimensions

Shaft Size Maximum

N/A 1.572 in39.929 mm

Shaft Size Minimum

N/A 1.566 in39.776 mm

Flanged Outside Diameter

N/A 1.859 in47.219 mm

Installation Depth

N/A 1.016 in25.806 mm

Width on Shaft

N/A 0.625 in15.875 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Other Dimensions

Overall Width

N/A 0.75 in19.05 mm