Redi Sleeves
Unit of Measure

Key Dimensions

Shaft Size Maximum

N/A 1.628 in41.351 mm

Shaft Size Minimum

N/A 1.623 in41.224 mm

Flanged Outside Diameter

N/A 1.875 in47.625 mm

Installation Depth

N/A 0.813 in20.65 mm

Width on Shaft

N/A 0.563 in14.3 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Other Dimensions

Overall Width

N/A 0.688 in17.475 mm