Redi Sleeves
Unit of Measure

Key Dimensions

Shaft Size Maximum

N/A 1.614 in40.996 mm

Shaft Size Minimum

N/A 1.608 in40.843 mm

Flanged Outside Diameter

N/A 1.938 in49.225 mm

Installation Depth

N/A 1.016 in25.806 mm

Width on Shaft

N/A 0.5 in12.7 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Other Dimensions

Overall Width

N/A 0.625 in15.875 mm