Redi Sleeves
Unit of Measure

Key Dimensions

Shaft Size Maximum

N/A 1.659 in42.139 mm

Shaft Size Minimum

N/A 1.653 in41.986 mm

Flanged Outside Diameter

N/A 2.087 in53.01 mm

Installation Depth

N/A 0.827 in21.006 mm

Width on Shaft

N/A 0.55 in13.97 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Other Dimensions

Overall Width

N/A 0.689 in17.501 mm