Redi Sleeves
Unit of Measure

Key Dimensions

Shaft Size Maximum

N/A 1.654 in42.012 mm

Shaft Size Minimum

N/A 1.647 in41.834 mm

Flanged Outside Diameter

N/A 2.087 in53.01 mm

Installation Depth

N/A 0.827 in21.006 mm

Width on Shaft

N/A 0.563 in14.3 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Other Dimensions

Overall Width

N/A 0.688 in17.475 mm