Redi Sleeves
Unit of Measure

Key Dimensions

Shaft Size Maximum

N/A 1.775 in45.085 mm

Shaft Size Minimum

N/A 1.769 in44.933 mm

Flanged Outside Diameter

N/A 2.087 in53.01 mm

Installation Depth

N/A 0.812 in20.625 mm

Width on Shaft

N/A 0.551 in13.995 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Other Dimensions

Overall Width

N/A 0.669 in16.993 mm