Redi Sleeves
Unit of Measure

Key Dimensions

Shaft Size Maximum

N/A 1.693 in43.002 mm

Shaft Size Minimum

N/A 1.687 in42.85 mm

Flanged Outside Diameter

N/A 1.906 in48.412 mm

Installation Depth

N/A 0.844 in21.438 mm

Width on Shaft

N/A 0.5 in12.7 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Other Dimensions

Overall Width

N/A 0.625 in15.875 mm