Redi Sleeves
Unit of Measure

Key Dimensions

Shaft Size Maximum

N/A 1.893 in48.082 mm

Shaft Size Minimum

N/A 1.887 in47.93 mm

Flanged Outside Diameter

N/A 2.205 in56.007 mm

Installation Depth

N/A 0.984 in24.994 mm

Width on Shaft

N/A 0.551 in13.995 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Other Dimensions

Overall Width

N/A 0.668 in16.967 mm