Redi Sleeves
Unit of Measure

Key Dimensions

Shaft Size Maximum

N/A 1.915 in48.641 mm

Shaft Size Minimum

N/A 1.909 in48.489 mm

Flanged Outside Diameter

N/A 2.219 in56.363 mm

Installation Depth

N/A 1 in25.4 mm

Width on Shaft

N/A 0.375 in9.525 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Other Dimensions

Overall Width

N/A 0.5 in12.7 mm