Redi Sleeves
Unit of Measure

Key Dimensions

Shaft Size Maximum

N/A 1.983 in50.368 mm

Shaft Size Minimum

N/A 1.977 in50.216 mm

Flanged Outside Diameter

N/A 2.313 in58.75 mm

Installation Depth

N/A 1 in26.67 mm

Width on Shaft

N/A 0.563 in14.3 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Other Dimensions

Overall Width

N/A 0.704 in17.882 mm