Redi Sleeves
Unit of Measure

Key Dimensions

Shaft Size Maximum

N/A 2.003 in50.876 mm

Shaft Size Minimum

N/A 1.997 in50.724 mm

Flanged Outside Diameter

N/A 2.406 in61.112 mm

Installation Depth

N/A 1 in25.4 mm

Width on Shaft

N/A 0.875 in22.225 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Other Dimensions

Overall Width

N/A 1 in25.4 mm