Redi Sleeves
Unit of Measure

Key Dimensions

Shaft Size Maximum

N/A 2.063 in52.4 mm

Shaft Size Minimum

N/A 2.057 in52.248 mm

Flanged Outside Diameter

N/A 2.469 in62.713 mm

Installation Depth

N/A 1.375 in34.925 mm

Width on Shaft

N/A 0.781 in19.837 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Other Dimensions

Overall Width

N/A 0.938 in23.825 mm