Redi Sleeves
Unit of Measure

Key Dimensions

Shaft Size Maximum

N/A 2.192 in55.677 mm

Shaft Size Minimum

N/A 2.186 in55.524 mm

Flanged Outside Diameter

N/A 2.5 in63.5 mm

Installation Depth

N/A 1.313 in33.35 mm

Width on Shaft

N/A 0.781 in19.837 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Other Dimensions

Overall Width

N/A 0.938 in23.825 mm