Redi Sleeves
Unit of Measure

Key Dimensions

Shaft Size Maximum

N/A 2.205 in56.007 mm

Shaft Size Minimum

N/A 2.197 in55.804 mm

Flanged Outside Diameter

N/A 2.5 in63.5 mm

Installation Depth

N/A 1.25 in31.75 mm

Width on Shaft

N/A 0.5 in12.7 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Other Dimensions

Overall Width

N/A 0.625 in15.875 mm