Redi Sleeves
Unit of Measure

Key Dimensions

Shaft Size Maximum

N/A 2.333 in59.258 mm

Shaft Size Minimum

N/A 2.327 in59.106 mm

Flanged Outside Diameter

N/A 2.75 in69.85 mm

Installation Depth

N/A 1.61 in40.894 mm

Width on Shaft

N/A 0.75 in19.05 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Other Dimensions

Overall Width

N/A 0.875 in22.225 mm