Redi Sleeves
Unit of Measure

Key Dimensions

Shaft Size Maximum

N/A 2.38 in60.452 mm

Shaft Size Minimum

N/A 2.374 in60.3 mm

Flanged Outside Diameter

N/A 2.734 in69.444 mm

Installation Depth

N/A 1.375 in34.925 mm

Width on Shaft

N/A 0.781 in19.837 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Other Dimensions

Overall Width

N/A 0.938 in23.825 mm