Redi Sleeves
Unit of Measure

Key Dimensions

Shaft Size Maximum

N/A 2.378 in60.401 mm

Shaft Size Minimum

N/A 2.372 in60.249 mm

Flanged Outside Diameter

N/A 2.75 in69.85 mm

Installation Depth

N/A 1.375 in34.925 mm

Width on Shaft

N/A 0.594 in15.088 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Other Dimensions

Overall Width

N/A 0.75 in19.05 mm