Redi Sleeves
Unit of Measure

Key Dimensions

Shaft Size Maximum

N/A 2.441 in62.001 mm

Shaft Size Minimum

N/A 2.434 in61.824 mm

Flanged Outside Diameter

N/A 2.828 in71.831 mm

Installation Depth

N/A 1.425 in36.195 mm

Width on Shaft

N/A 0.5 in12.7 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Other Dimensions

Overall Width

N/A 0.625 in15.875 mm