Redi Sleeves
Unit of Measure

Key Dimensions

Shaft Size Maximum

N/A 2.516 in63.906 mm

Shaft Size Minimum

N/A 2.51 in63.754 mm

Flanged Outside Diameter

N/A 2.828 in71.831 mm

Installation Depth

N/A 1.438 in36.525 mm

Width on Shaft

N/A 0.781 in19.837 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Other Dimensions

Overall Width

N/A 0.906 in23.012 mm