Redi Sleeves
Unit of Measure

Key Dimensions

Shaft Size Maximum

N/A 2.503 in63.576 mm

Shaft Size Minimum

N/A 2.497 in63.424 mm

Flanged Outside Diameter

N/A 2.82 in71.628 mm

Installation Depth

N/A 0.89 in22.606 mm

Width on Shaft

N/A 0.555 in14.097 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Other Dimensions

Overall Width

N/A 0.65 in16.51 mm