Redi Sleeves
Unit of Measure

Key Dimensions

Shaft Size Maximum

N/A 2.879 in73.127 mm

Shaft Size Minimum

N/A 2.873 in72.974 mm

Flanged Outside Diameter

N/A 3.219 in81.763 mm

Installation Depth

N/A 1.25 in31.75 mm

Width on Shaft

N/A 0.781 in19.837 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Other Dimensions

Overall Width

N/A 0.938 in23.825 mm