Redi Sleeves
Unit of Measure

Key Dimensions

Shaft Size Maximum

N/A 2.996 in76.098 mm

Shaft Size Minimum

N/A 2.99 in75.946 mm

Flanged Outside Diameter

N/A 3.359 in85.319 mm

Installation Depth

N/A 1.331 in33.807 mm

Width on Shaft

N/A 0.484 in12.294 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Other Dimensions

Overall Width

N/A 0.625 in15.875 mm