Redi Sleeves
Unit of Measure

Key Dimensions

Shaft Size Maximum

N/A 3.003 in76.276 mm

Shaft Size Minimum

N/A 2.997 in76.124 mm

Flanged Outside Diameter

N/A 3.24 in82.296 mm

Installation Depth

N/A 1.375 in34.925 mm

Width on Shaft

N/A 0.813 in20.65 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Other Dimensions

Overall Width

N/A 0.938 in23.825 mm