Redi Sleeves
Unit of Measure

Key Dimensions

Shaft Size Maximum

N/A 3.071 in78.003 mm

Shaft Size Minimum

N/A 3.064 in77.826 mm

Flanged Outside Diameter

N/A 3.468 in88.087 mm

Installation Depth

N/A 2.056 in52.222 mm

Width on Shaft

N/A 0.75 in19.05 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Other Dimensions

Overall Width

N/A 0.875 in22.225 mm