Redi Sleeves
Unit of Measure

Key Dimensions

Shaft Size Maximum

N/A 3.132 in79.553 mm

Shaft Size Minimum

N/A 3.124 in79.35 mm

Flanged Outside Diameter

N/A 3.525 in89.535 mm

Installation Depth

N/A 2.031 in51.587 mm

Width on Shaft

N/A 0.551 in13.995 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Other Dimensions

Overall Width

N/A 0.709 in18.009 mm