Redi Sleeves
Unit of Measure

Key Dimensions

Shaft Size Maximum

N/A 3.126 in79.4 mm

Shaft Size Minimum

N/A 3.12 in79.248 mm

Flanged Outside Diameter

N/A 3.531 in89.687 mm

Installation Depth

N/A 2 in50.8 mm

Width on Shaft

N/A 0.688 in17.475 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Other Dimensions

Overall Width

N/A 0.813 in20.65 mm