Redi Sleeves
Unit of Measure

Key Dimensions

Shaft Size Maximum

N/A 3.254 in82.652 mm

Shaft Size Minimum

N/A 3.248 in82.499 mm

Flanged Outside Diameter

N/A 3.585 in91.059 mm

Installation Depth

N/A 1.375 in34.925 mm

Width on Shaft

N/A 0.6 in15.24 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Other Dimensions

Overall Width

N/A 0.725 in18.415 mm