Redi Sleeves
Unit of Measure

Key Dimensions

Shaft Size Maximum

N/A 3.256 in82.702 mm

Shaft Size Minimum

N/A 3.25 in82.55 mm

Flanged Outside Diameter

N/A 3.585 in91.059 mm

Installation Depth

N/A 1.25 in31.75 mm

Width on Shaft

N/A 0.688 in17.475 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Other Dimensions

Overall Width

N/A 0.875 in22.225 mm