Redi Sleeves
Unit of Measure

Key Dimensions

Shaft Size Maximum

N/A 3.346 in84.988 mm

Shaft Size Minimum

N/A 3.338 in84.785 mm

Flanged Outside Diameter

N/A 3.7 in93.98 mm

Installation Depth

N/A 2.007 in50.978 mm

Width on Shaft

N/A 1.062 in26.975 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Other Dimensions

Overall Width

N/A 1.25 in31.75 mm