Redi Sleeves
Unit of Measure

Key Dimensions

Shaft Size Maximum

N/A 3.483 in88.468 mm

Shaft Size Minimum

N/A 3.477 in88.316 mm

Flanged Outside Diameter

N/A 3.835 in97.409 mm

Installation Depth

N/A 1.406 in35.712 mm

Width on Shaft

N/A 0.781 in19.837 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Other Dimensions

Overall Width

N/A 0.906 in23.012 mm